IESNA:LM-63-2002
[TEST]P1594657
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601781A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-4860-N-HI-5700K
[LUMINAIRE]4860 FlexBay Linear High bay at N beam, HI lumen, 5700K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5700
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]59635
TILT=NONE
1 -1 1 361 13 1 1 1.0417 2.125 0
1 1 393.8
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180 210 240 270
300 330 360
40197.7 40197.7 40140.6 40121 40173.4 40173.4 40121 40121 40160.3 40147.2
40147.2 40147.2 40134.1 40180 40180 40127.5 40127.5 40180 40160.3 40153.7
40166.9 40166.9 40166.9 40180 40147.2 40147.2 40206.2 40206.2 40166.9 40186.5
40199.7 40193.1 40199.7 40193.1 40180 40225.9 40225.9 40180 40180 40225.9
40212.8 40212.8 40212.8 40206.2 40212.8 40232.4 40193.1 40193.1 40245.6 40212.8
40199.7 40206.2 40212.8 40206.2 40219.3 40173.4 40173.4 40225.9 40225.9 40173.4
40173.4 40186.5 40147.2 40153.8 40101.3 40101.3 40094.7 40094.7 39976.7 39976.7
39950.5 39839 39839 39714.4 39701.3 39570.1 39576.7 39340.6 39340.6 39163.5
38907.8 38868.4 38606.1 38573.3 38252 38219.2 37760.1 37760.1 37301.1 37301.1
36678.1 36192.8 36061.7 35497.7 35327.2 34743.5 34546.8 33759.8 33759.8 32835.2
32835.2 31917.1 31202.3 30854.7 30126.8 29726.8 28559.5 28559.5 27313.5 27313.5
26080.6 25359.2 24762.5 24087 23483.7 22827.9 22198.3 20899.9 20899.9 19640.8
19640.8 18342.3 17830.8 17096.3 16591.4 15837.2 15351.9 14610.9 13417.4 13417.4
12237 11817.3 11135.2 10748.3 10092.5 9725.3 9102.3 8203.9 8203.9 7357.9
7357.9 6571 6328.3 5829.9 5620.1 5141.4 4957.7 4492.1 3882.3 3882.3
3331.4 3331.4 2833 2747.7 2393.6 2308.4 1993.6 1947.7 1665.7 1364
1364 1108.3 1082 885.3 865.6 695.1 682 544.3 413.1 413.1
314.8 314.8 223 223 177.1 177.1 124.6 124.6 85.3 52.5
52.5 32.8 32.8 13.1 13.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40197.7 40197.7 40357 40383.3 40383.3 40363.6 40363.6 40324.3 40337.4 40330.8
40311.1 40245.6 40258.7 40245.6 40160.3 40160.3 40094.7 40094.7 40055.4 40022.6
39950.5 39943.9 39911.1 39852.1 39780 39688.1 39635.7 39602.9 39530.8 39438.9
39425.8 39379.9 39379.9 39189.7 39065.2 39065.2 38920.9 38789.7 38704.5 38632.3
38632.3 38514.3 38304.4 38206.1 38114.3 37838.8 37838.8 37563.4 37563.4 37268.3
37058.4 36874.8 36691.2 36527.3 36278.1 36068.2 35628.8 35628.8 35123.9 34776.3
34500.9 34133.6 33877.9 33438.5 33130.3 32330.2 32330.2 31399 31399 30323.5
29543.1 29130 28198.8 27693.8 26631.5 26113.4 24264.1 24264.1 22257.4 22257.4
18119.4 18119.4 17201.3 17201.3 16158.6 14840.4 12525.5 11266.4 10433.6 9351.5
8800.6 7325.1 7325.1 6013.6 6013.6 4747.9 3738 3574 2846.1 2715
2249.3 2249.3 2032.9 1954.2 1770.6 1770.6 1646 1587 1541.1 1495.2
1455.8 1377.1 1377.1 1298.5 1298.5 1239.4 1239.4 1187 1154.2 1160.7
1141.1 1128 1101.7 1101.7 1088.6 1088.6 1075.5 1075.5 1075.5 1068.9
1068.9 1114.8 1114.8 1219.8 1219.8 1324.7 1324.7 1377.1 1403.4 1331.2
1344.4 1265.7 1200.1 1200.1 1180.4 1180.4 1141.1 1141.1 1167.3 1206.6
1173.9 1049.3 1016.5 885.3 885.3 793.5 760.7 721.4 675.5 609.9
583.6 544.3 465.6 465.6 393.5 393.5 321.3 321.3 236.1 183.6
177.1 118 118 78.7 78.7 45.9 13.1 13.1 13.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40197.7 40197.7 40107.8 40048.8 40048.8 39983.2 39983.2 39924.2 39924.2 39812.7
39812.7 39740.6 39537.3 39537.3 39425.8 39425.8 39242.2 39242.2 39012.7 39012.7
38835.6 38514.3 38514.3 38291.3 38291.3 37983.1 37983.1 37911 37661.8 37327.3
37327.3 36907.6 36514.1 36514.1 36015.7 36015.7 35517.3 35517.3 34959.9 34959.9
34317.3 34317.3 33681.1 32894.2 32894.2 32094.2 32094.2 31195.7 31195.7 30198.9
30198.9 29156.2 27943 27943 26690.5 26690.5 25260.9 25260.9 23713.2 23713.2
22034.4 22034.4 20132.6 18040.7 18040.7 15752 15752 13410.8 13410.8 10971.3
10971.3 8676 8676 6702.1 5108.6 5108.6 3888.8 3888.8 3042.8 3042.8
2570.7 2570.7 2269 2105.1 2105.1 1993.6 1993.6 1921.5 1921.5 1862.4
1862.4 1849.3 1849.3 1816.5 1783.7 1783.7 1770.6 1770.6 1770.6 1770.6
1790.3 1790.3 1810 1796.9 1810 1750.9 1750.9 1678.8 1678.8 1606.7
1606.7 1554.2 1528 1501.7 1469 1469 1436.2 1436.2 1409.9 1409.9
1377.1 1377.1 1357.5 1357.5 1318.1 1278.8 1278.8 1246 1246 1187
1187 1141.1 1141.1 1101.7 1075.5 1075.5 1029.6 1029.6 996.8 996.8
957.4 957.4 885.3 885.3 813.2 767.3 767.3 688.6 688.6 603.3
603.3 531.2 531.2 485.3 485.3 419.7 308.2 308.2 262.3 262.3
223 223 150.8 150.8 104.9 85.3 85.3 52.5 52.5 32.8
32.8 19.7 19.7 13.1 13.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40197.7 40197.7 40317.7 40317.7 40239 40252.1 40166.9 40166.9 40042.3 40042.3
39891.4 39799.6 39714.4 39511.1 39511.1 39294.7 39294.7 39045.5 39045.5 38763.5
38593 38356.9 38140.5 38140.5 37779.8 37570 37333.9 37124 36881.4 36625.6
36383 35832.1 35523.9 35235.4 34868.1 34533.7 34173 33838.5 33405.7 33025.4
32572.9 32159.7 31202.3 30638.3 30146.5 29549.7 29038.2 28336.5 27766 27024.9
26415 24900.2 24900.2 23201.7 22080.3 21339.3 20080.2 19247.3 17916.1 17050.4
15738.9 14788 12505.8 11391 10354.9 9377.7 8348.2 7548.1 6603.8 6092.2
5220.1 4911.8 4105.2 3252.7 3141.2 2695.3 2623.1 2387.1 2334.6 2216.6
2216.6 2137.9 2124.7 2124.7 2111.6 2111.6 2105.1 2085.4 2085.4 2046.1
2059.2 2006.7 2013.3 1980.5 1960.8 1934.6 1928 1888.7 1875.5 1836.2
1836.2 1836.2 1810 1803.4 1764.1 1737.8 1731.3 1711.6 1705 1691.9
1672.3 1652.6 1639.5 1606.7 1606.7 1567.3 1554.2 1521.4 1508.3 1475.5
1469 1455.8 1423.1 1416.5 1396.8 1396.8 1377.1 1337.8 1298.5 1278.8
1252.6 1226.3 1219.8 1200.1 1180.4 1141.1 1128 1095.2 1082 1062.4
1049.3 1029.6 1003.4 977.1 872.2 806.6 786.9 767.3 649.2 609.9
518.1 511.5 478.7 445.9 426.3 354.1 341 301.7 288.5 236.1
203.3 170.5 150.8 137.7 91.8 91.8 59 45.9 39.3 32.8
26.2 26.2 13.1 13.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40197.7 40197.7 39983.2 39898 39839 39839 39799.6 39819.3 39694.7 39701.3
39216 39242.2 39242.2 39222.5 39222.5 39216 39045.5 39012.7 38789.7 38789.7
38560.2 38560.2 38271.6 38271.6 38009.3 37760.1 37661.8 37425.7 37347 36953.5
36953.5 36520.7 36520.7 36383 36087.9 35556.7 35189.5 35019 34396 34396
33727.1 33727.1 33012.2 33012.2 32192.5 30703.9 30395.7 30395.7 30015.3 29621.8
29621.8 28520.1 27785.6 27280.7 26487.2 25962.6 25090.4 23542.7 23542.7 21863.9
21116.3 20001.5 19168.6 18066.9 17129.1 16106.1 14066.6 14066.6 11961.5 10518.8
9856.5 8400.6 7935 6623.4 6374.2 5206.9 5069.2 3947.8 3947.8 3082.2
2610 2596.9 2321.5 2314.9 2151 2137.9 2039.5 1947.7 1941.1 1941.1
1875.5 1855.9 1862.4 1849.3 1855.9 1842.8 1849.3 1836.2 1836.2 1816.5
1829.6 1790.3 1810 1770.6 1777.2 1757.5 1744.4 1724.7 1665.7 1665.7
1573.9 1541.1 1521.4 1501.7 1501.7 1495.2 1488.6 1469 1462.4 1416.5
1396.8 1370.6 1370.6 1344.4 1318.1 1285.3 1278.8 1259.1 1232.9 1232.9
1200.1 1160.7 1141.1 1114.8 1082 1068.9 1042.7 1029.6 996.8 964
964 911.5 885.3 859.1 819.7 754.2 734.5 668.9 603.3 603.3
564 537.7 511.5 491.8 432.8 386.9 347.6 308.2 262.3 242.6
242.6 203.3 170.5 163.9 111.5 104.9 85.3 72.1 59 59
39.3 39.3 26.2 19.7 19.7 6.6 6.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40197.7 40197.7 40232.4 40225.9 40252.1 40225.9 40193.1 40180 40140.6 40180
40101.3 40081.6 40061.9 40075.1 39983.2 39983.2 39917.7 39852.1 39871.8 39786.5
39734.1 39688.1 39701.3 39589.8 39563.5 39504.5 39458.6 39347.1 39248.8 39183.2
39104.5 39097.9 38953.7 38881.5 38802.8 38756.9 38553.6 38435.6 38350.3 38212.6
38173.3 37996.2 37753.6 37753.6 37674.9 37471.6 37366.7 37045.3 36828.9 36717.4
36474.8 36291.2 36074.8 35923.9 35622.3 35412.4 34920.6 34920.6 34363.2 34028.7
33720.5 33359.8 33077.8 32631.9 32251.5 31818.7 31418.7 30428.5 29864.5 29307.1
28677.5 28074.2 27339.7 26579 25778.9 24926.4 23949.3 22965.6 20735.9 19509.6
18178.4 16984.9 15502.8 14420.7 13004.2 11941.9 10525.4 8033.4 8033.4 5862.7
5062.7 4302 3829.8 3344.5 3101.9 2721.5 2590.4 2321.5 2085.4 2032.9
1901.8 1855.9 1750.9 1705 1619.8 1573.9 1508.3 1462.4 1403.4 1311.6
1278.8 1239.4 1206.6 1180.4 1160.7 1134.5 1121.4 1101.7 1121.4 1121.4
1141.1 1134.5 1134.5 1134.5 1147.6 1141.1 1134.5 1141.1 1108.3 1095.2
1095.2 1082 1082 1095.2 1108.3 1180.4 1213.2 1344.4 1370.6 1396.8
1416.5 1423.1 1337.8 1259.1 1173.9 1095.2 983.7 983.7 977.1 977.1
950.9 924.7 846 806.6 786.9 767.3 747.6 708.2 675.5 642.7
564 518.1 445.9 393.5 360.7 308.2 262.3 216.4 177.1 150.8
124.6 45.9 32.8 19.7 6.6 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40197.7 40197.7 40140.6 40121 40173.4 40173.4 40121 40121 40160.3 40147.2
40147.2 40147.2 40134.1 40180 40180 40127.5 40127.5 40180 40160.3 40153.7
40166.9 40166.9 40166.9 40180 40147.2 40147.2 40206.2 40206.2 40166.9 40186.5
40199.7 40193.1 40199.7 40193.1 40180 40225.9 40225.9 40180 40180 40225.9
40212.8 40212.8 40212.8 40206.2 40212.8 40232.4 40193.1 40193.1 40245.6 40212.8
40199.7 40206.2 40212.8 40206.2 40219.3 40173.4 40173.4 40225.9 40225.9 40173.4
40173.4 40186.5 40147.2 40153.8 40101.3 40101.3 40094.7 40094.7 39976.7 39976.7
39950.5 39839 39839 39714.4 39701.3 39570.1 39576.7 39340.6 39340.6 39163.5
38907.8 38868.4 38606.1 38573.3 38252 38219.2 37760.1 37760.1 37301.1 37301.1
36678.1 36192.8 36061.7 35497.7 35327.2 34743.5 34546.8 33759.8 33759.8 32835.2
32835.2 31917.1 31202.3 30854.7 30126.8 29726.8 28559.5 28559.5 27313.5 27313.5
26080.6 25359.2 24762.5 24087 23483.7 22827.9 22198.3 20899.9 20899.9 19640.8
19640.8 18342.3 17830.8 17096.3 16591.4 15837.2 15351.9 14610.9 13417.4 13417.4
12237 11817.3 11135.2 10748.3 10092.5 9725.3 9102.3 8203.9 8203.9 7357.9
7357.9 6571 6328.3 5829.9 5620.1 5141.4 4957.7 4492.1 3882.3 3882.3
3331.4 3331.4 2833 2747.7 2393.6 2308.4 1993.6 1947.7 1665.7 1364
1364 1108.3 1082 885.3 865.6 695.1 682 544.3 413.1 413.1
314.8 314.8 223 223 177.1 177.1 124.6 124.6 85.3 52.5
52.5 32.8 32.8 13.1 13.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40197.7 40197.7 40357 40383.3 40383.3 40363.6 40363.6 40324.3 40337.4 40330.8
40311.1 40245.6 40258.7 40245.6 40160.3 40160.3 40094.7 40094.7 40055.4 40022.6
39950.5 39943.9 39911.1 39852.1 39780 39688.1 39635.7 39602.9 39530.8 39438.9
39425.8 39379.9 39379.9 39189.7 39065.2 39065.2 38920.9 38789.7 38704.5 38632.3
38632.3 38514.3 38304.4 38206.1 38114.3 37838.8 37838.8 37563.4 37563.4 37268.3
37058.4 36874.8 36691.2 36527.3 36278.1 36068.2 35628.8 35628.8 35123.9 34776.3
34500.9 34133.6 33877.9 33438.5 33130.3 32330.2 32330.2 31399 31399 30323.5
29543.1 29130 28198.8 27693.8 26631.5 26113.4 24264.1 24264.1 22257.4 22257.4
18119.4 18119.4 17201.3 17201.3 16158.6 14840.4 12525.5 11266.4 10433.6 9351.5
8800.6 7325.1 7325.1 6013.6 6013.6 4747.9 3738 3574 2846.1 2715
2249.3 2249.3 2032.9 1954.2 1770.6 1770.6 1646 1587 1541.1 1495.2
1455.8 1377.1 1377.1 1298.5 1298.5 1239.4 1239.4 1187 1154.2 1160.7
1141.1 1128 1101.7 1101.7 1088.6 1088.6 1075.5 1075.5 1075.5 1068.9
1068.9 1114.8 1114.8 1219.8 1219.8 1324.7 1324.7 1377.1 1403.4 1331.2
1344.4 1265.7 1200.1 1200.1 1180.4 1180.4 1141.1 1141.1 1167.3 1206.6
1173.9 1049.3 1016.5 885.3 885.3 793.5 760.7 721.4 675.5 609.9
583.6 544.3 465.6 465.6 393.5 393.5 321.3 321.3 236.1 183.6
177.1 118 118 78.7 78.7 45.9 13.1 13.1 13.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40197.7 40197.7 40107.8 40048.8 40048.8 39983.2 39983.2 39924.2 39924.2 39812.7
39812.7 39740.6 39537.3 39537.3 39425.8 39425.8 39242.2 39242.2 39012.7 39012.7
38835.6 38514.3 38514.3 38291.3 38291.3 37983.1 37983.1 37911 37661.8 37327.3
37327.3 36907.6 36514.1 36514.1 36015.7 36015.7 35517.3 35517.3 34959.9 34959.9
34317.3 34317.3 33681.1 32894.2 32894.2 32094.2 32094.2 31195.7 31195.7 30198.9
30198.9 29156.2 27943 27943 26690.5 26690.5 25260.9 25260.9 23713.2 23713.2
22034.4 22034.4 20132.6 18040.7 18040.7 15752 15752 13410.8 13410.8 10971.3
10971.3 8676 8676 6702.1 5108.6 5108.6 3888.8 3888.8 3042.8 3042.8
2570.7 2570.7 2269 2105.1 2105.1 1993.6 1993.6 1921.5 1921.5 1862.4
1862.4 1849.3 1849.3 1816.5 1783.7 1783.7 1770.6 1770.6 1770.6 1770.6
1790.3 1790.3 1810 1796.9 1810 1750.9 1750.9 1678.8 1678.8 1606.7
1606.7 1554.2 1528 1501.7 1469 1469 1436.2 1436.2 1409.9 1409.9
1377.1 1377.1 1357.5 1357.5 1318.1 1278.8 1278.8 1246 1246 1187
1187 1141.1 1141.1 1101.7 1075.5 1075.5 1029.6 1029.6 996.8 996.8
957.4 957.4 885.3 885.3 813.2 767.3 767.3 688.6 688.6 603.3
603.3 531.2 531.2 485.3 485.3 419.7 308.2 308.2 262.3 262.3
223 223 150.8 150.8 104.9 85.3 85.3 52.5 52.5 32.8
32.8 19.7 19.7 13.1 13.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40197.7 40197.7 40317.7 40317.7 40239 40252.1 40166.9 40166.9 40042.3 40042.3
39891.4 39799.6 39714.4 39511.1 39511.1 39294.7 39294.7 39045.5 39045.5 38763.5
38593 38356.9 38140.5 38140.5 37779.8 37570 37333.9 37124 36881.4 36625.6
36383 35832.1 35523.9 35235.4 34868.1 34533.7 34173 33838.5 33405.7 33025.4
32572.9 32159.7 31202.3 30638.3 30146.5 29549.7 29038.2 28336.5 27766 27024.9
26415 24900.2 24900.2 23201.7 22080.3 21339.3 20080.2 19247.3 17916.1 17050.4
15738.9 14788 12505.8 11391 10354.9 9377.7 8348.2 7548.1 6603.8 6092.2
5220.1 4911.8 4105.2 3252.7 3141.2 2695.3 2623.1 2387.1 2334.6 2216.6
2216.6 2137.9 2124.7 2124.7 2111.6 2111.6 2105.1 2085.4 2085.4 2046.1
2059.2 2006.7 2013.3 1980.5 1960.8 1934.6 1928 1888.7 1875.5 1836.2
1836.2 1836.2 1810 1803.4 1764.1 1737.8 1731.3 1711.6 1705 1691.9
1672.3 1652.6 1639.5 1606.7 1606.7 1567.3 1554.2 1521.4 1508.3 1475.5
1469 1455.8 1423.1 1416.5 1396.8 1396.8 1377.1 1337.8 1298.5 1278.8
1252.6 1226.3 1219.8 1200.1 1180.4 1141.1 1128 1095.2 1082 1062.4
1049.3 1029.6 1003.4 977.1 872.2 806.6 786.9 767.3 649.2 609.9
518.1 511.5 478.7 445.9 426.3 354.1 341 301.7 288.5 236.1
203.3 170.5 150.8 137.7 91.8 91.8 59 45.9 39.3 32.8
26.2 26.2 13.1 13.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40197.7 40197.7 39983.2 39898 39839 39839 39799.6 39819.3 39694.7 39701.3
39216 39242.2 39242.2 39222.5 39222.5 39216 39045.5 39012.7 38789.7 38789.7
38560.2 38560.2 38271.6 38271.6 38009.3 37760.1 37661.8 37425.7 37347 36953.5
36953.5 36520.7 36520.7 36383 36087.9 35556.7 35189.5 35019 34396 34396
33727.1 33727.1 33012.2 33012.2 32192.5 30703.9 30395.7 30395.7 30015.3 29621.8
29621.8 28520.1 27785.6 27280.7 26487.2 25962.6 25090.4 23542.7 23542.7 21863.9
21116.3 20001.5 19168.6 18066.9 17129.1 16106.1 14066.6 14066.6 11961.5 10518.8
9856.5 8400.6 7935 6623.4 6374.2 5206.9 5069.2 3947.8 3947.8 3082.2
2610 2596.9 2321.5 2314.9 2151 2137.9 2039.5 1947.7 1941.1 1941.1
1875.5 1855.9 1862.4 1849.3 1855.9 1842.8 1849.3 1836.2 1836.2 1816.5
1829.6 1790.3 1810 1770.6 1777.2 1757.5 1744.4 1724.7 1665.7 1665.7
1573.9 1541.1 1521.4 1501.7 1501.7 1495.2 1488.6 1469 1462.4 1416.5
1396.8 1370.6 1370.6 1344.4 1318.1 1285.3 1278.8 1259.1 1232.9 1232.9
1200.1 1160.7 1141.1 1114.8 1082 1068.9 1042.7 1029.6 996.8 964
964 911.5 885.3 859.1 819.7 754.2 734.5 668.9 603.3 603.3
564 537.7 511.5 491.8 432.8 386.9 347.6 308.2 262.3 242.6
242.6 203.3 170.5 163.9 111.5 104.9 85.3 72.1 59 59
39.3 39.3 26.2 19.7 19.7 6.6 6.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40197.7 40197.7 40232.4 40225.9 40252.1 40225.9 40193.1 40180 40140.6 40180
40101.3 40081.6 40061.9 40075.1 39983.2 39983.2 39917.7 39852.1 39871.8 39786.5
39734.1 39688.1 39701.3 39589.8 39563.5 39504.5 39458.6 39347.1 39248.8 39183.2
39104.5 39097.9 38953.7 38881.5 38802.8 38756.9 38553.6 38435.6 38350.3 38212.6
38173.3 37996.2 37753.6 37753.6 37674.9 37471.6 37366.7 37045.3 36828.9 36717.4
36474.8 36291.2 36074.8 35923.9 35622.3 35412.4 34920.6 34920.6 34363.2 34028.7
33720.5 33359.8 33077.8 32631.9 32251.5 31818.7 31418.7 30428.5 29864.5 29307.1
28677.5 28074.2 27339.7 26579 25778.9 24926.4 23949.3 22965.6 20735.9 19509.6
18178.4 16984.9 15502.8 14420.7 13004.2 11941.9 10525.4 8033.4 8033.4 5862.7
5062.7 4302 3829.8 3344.5 3101.9 2721.5 2590.4 2321.5 2085.4 2032.9
1901.8 1855.9 1750.9 1705 1619.8 1573.9 1508.3 1462.4 1403.4 1311.6
1278.8 1239.4 1206.6 1180.4 1160.7 1134.5 1121.4 1101.7 1121.4 1121.4
1141.1 1134.5 1134.5 1134.5 1147.6 1141.1 1134.5 1141.1 1108.3 1095.2
1095.2 1082 1082 1095.2 1108.3 1180.4 1213.2 1344.4 1370.6 1396.8
1416.5 1423.1 1337.8 1259.1 1173.9 1095.2 983.7 983.7 977.1 977.1
950.9 924.7 846 806.6 786.9 767.3 747.6 708.2 675.5 642.7
564 518.1 445.9 393.5 360.7 308.2 262.3 216.4 177.1 150.8
124.6 45.9 32.8 19.7 6.6 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40197.7 40197.7 40140.6 40121 40173.4 40173.4 40121 40121 40160.3 40147.2
40147.2 40147.2 40134.1 40180 40180 40127.5 40127.5 40180 40160.3 40153.7
40166.9 40166.9 40166.9 40180 40147.2 40147.2 40206.2 40206.2 40166.9 40186.5
40199.7 40193.1 40199.7 40193.1 40180 40225.9 40225.9 40180 40180 40225.9
40212.8 40212.8 40212.8 40206.2 40212.8 40232.4 40193.1 40193.1 40245.6 40212.8
40199.7 40206.2 40212.8 40206.2 40219.3 40173.4 40173.4 40225.9 40225.9 40173.4
40173.4 40186.5 40147.2 40153.8 40101.3 40101.3 40094.7 40094.7 39976.7 39976.7
39950.5 39839 39839 39714.4 39701.3 39570.1 39576.7 39340.6 39340.6 39163.5
38907.8 38868.4 38606.1 38573.3 38252 38219.2 37760.1 37760.1 37301.1 37301.1
36678.1 36192.8 36061.7 35497.7 35327.2 34743.5 34546.8 33759.8 33759.8 32835.2
32835.2 31917.1 31202.3 30854.7 30126.8 29726.8 28559.5 28559.5 27313.5 27313.5
26080.6 25359.2 24762.5 24087 23483.7 22827.9 22198.3 20899.9 20899.9 19640.8
19640.8 18342.3 17830.8 17096.3 16591.4 15837.2 15351.9 14610.9 13417.4 13417.4
12237 11817.3 11135.2 10748.3 10092.5 9725.3 9102.3 8203.9 8203.9 7357.9
7357.9 6571 6328.3 5829.9 5620.1 5141.4 4957.7 4492.1 3882.3 3882.3
3331.4 3331.4 2833 2747.7 2393.6 2308.4 1993.6 1947.7 1665.7 1364
1364 1108.3 1082 885.3 865.6 695.1 682 544.3 413.1 413.1
314.8 314.8 223 223 177.1 177.1 124.6 124.6 85.3 52.5
52.5 32.8 32.8 13.1 13.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
